Printed-circuit board connector - IPC 5/ 2-G-7,62-XW GY - 1701283

The figure shows a 5-pos. version of the product

PCB headers, nominal current: 41 A, number of positions: 2, pitch: 7.62 mm, color: gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701283
Packing unit 1
GTIN 4046356524438
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback