Panel feed-through - CIOC 4-24-1,2-FL - 1701252

Plug component, nominal current: 3 A, rated voltage (III/2): 32 V, number of positions: 4, pitch: 2 mm, connection method: Displacement connection, color: yellow, contact surface: Gold

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701252
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 65 (C-1-2013)
Weight per Piece (excluding packing) 2.560 g
Custom tariff number 85366990
Country of origin JP (Japan)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback