PCB terminal block - FFKDSA1/V1-5,08- 2 BD:R1,R2 - 1701246

No picture available

PCB terminal block, nominal current: 15 A, nom. voltage: 320 V, pitch: 5.08 mm, number of positions: 2, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701246
Packing unit 1
GTIN 4046356520614
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback