Printed-circuit board connector - GMSTBA 2,5/ 5-G CRWH - 1701222

No picture available

Header, nominal current: 12 A, number of positions: 5, pitch: 7.5 mm, Color: cream, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Larger pitch for increased voltage requirements
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701222
Packing unit 1
GTIN 4046356520195
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback