Printed-circuit board connector - GMVSTBR 2,5/ 4-ST-7,62GY2BDQSO - 1701212

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, number of positions: 4, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: gray, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Larger pitch for increased voltage requirements
  • Allows connection of two conductors
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701212
Packing unit 1
GTIN 4046356519649
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback