Printed-circuit board connector - MC 0,5/12-G-2,5-THT GN P26 AU - 1701209

No picture available

PCB headers, nominal current: 4 A, number of positions: 12, pitch: 2.5 mm, color: green, contact surface: Gold

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Designed for integration into the SMT soldering process
Logo Logo Logo

Key Commercial Data

Orderkey 1701209
Packing unit 1 pc
Minimum order quantity 50 pc
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback