Cable housing - KGG-MC 1,5/12 BK - 1700996

No picture available

Cable housing, pitch: 0 mm, number of positions: 12, dimension a: 48.11 mm, color: black

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 1700996
Packing unit 1 pc
Minimum order quantity 10 pc
GTIN 4046356509121
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85389099
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback