Printed-circuit board connector - FK-MCP 1,5/ 3-ST-3,81 BD:15-17 - 1700892

No picture available

Plug component, nominal current: 8 A, number of positions: 3, pitch: 3.81 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1700892
Packing unit 1
GTIN 4046356503662
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback