Printed-circuit board connector - FKC 2,5/ 3-ST-5,08 BD:39,40,41 - 1700861

No picture available

Plug component, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 3, pitch: 5.08 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1700861
Packing unit 1
GTIN 4046356503426
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback