Base strip - MSTBVA 2,5/ 6-G THT KMGY - 1700017

No picture available

Header, nominal current: 12 A, number of positions: 6, pitch: 5 mm, color: light gray, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo

Key Commercial Data

Orderkey 1700017
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356030236
Weight per Piece (excluding packing) 4.230 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback