Sensor/actuator box header - SACB-4/ 8-L-C GG - 1698136

The figure shows a version with 8 slots

Sensor/actuator box header, connection method: M12 socket Plastic, number of slots: 4, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: Pluggable screw connection, shielding: No

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Key Commercial Data

Orderkey 1698136
Packing unit 1 pc
Catalog page Page 115 (PC-2009)
Weight per Piece (excluding packing) 78.700 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback