Sensor/actuator box - SACB-4/ 8-10,0HPUR - 1695854

The figure shows a version with 8 slots

Sensor/actuator box, connection method: M12 socket Plastic, number of slots: 4, number of positions: 5, coding: A - standard, slot assignment: Double, status display: No, Universal; master cable connection: Fixed connection 180°, PUR halogen free, cable length: 10 m, shielding: No

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Safety in the field, thanks to robust housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Save space: distributor box with double occupancy for two sensors in one slot

Key Commercial Data

Orderkey 1695854
Packing unit 1 pc
Catalog page Page 28 (PC-2002)
Weight per Piece (excluding packing) 1,344.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback