Sensor/actuator cable - SAC-3P-M12MS/1,5-PUR/B-1L-S VW - 1694020

The figure shows the standard article with a black conductor

Sensor/actuator cable, 3-position, PUR halogen-free, irradiated, orange RAL 2003, Plug straight M12, A-coded, on Valve connector B (10 mm), with 1 LED, connected with Z diode, cable length: 1.5 m

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 1694020
Packing unit 1 pc
Minimum order quantity 5 pc
Weight per Piece (excluding packing) 115.150 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback