Sensor/actuator box - SACB- 8/3-L-10,0PUR M8 - 1692514

Sensor/actuator box, connection method: M8 socket, number of slots: 8, number of positions: 3, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 10 m, shielding: No

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Key Commercial Data

Orderkey 1692514
Packing unit 1 pc
Catalog page Page 44 (PC-2002)
Weight per Piece (excluding packing) 1,203.300 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback