Sensor/actuator box - SACB-8/ 8-L-M23 - 1692446

Sensor/actuator box, application: Standard, connection method: M12 socket Plastic, number of slots: 8, number of positions: 4, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: M23 plug connection 90°, shielding: No

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1692446
Packing unit 1 pc
Catalog page Page 114 (PC-2009)
GTIN 4017918177904
Weight per Piece (excluding packing) 137.200 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback