Sensor/actuator box - SACB-8Q/4P-10,0PUR - 1683714

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.34 mm² ... 0.75 mm², number of slots: 8, number of positions: 4, slot assignment: single, status display: No, Universal; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 10 m, shielding: no

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Innovative and time-saving assembly with insulation displacement connection

Key Commercial Data

Orderkey 1683714
Packing unit 1 pc
Catalog page Page 273 (C-2-2017)
GTIN 4017918171070
Weight per Piece (excluding packing) 1,360.000 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback