Sensor/actuator box - SACB-4Q/4P-L-SC NPN - 1680856

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.34 mm² ... 0.75 mm², number of slots: 4, number of positions: 4, slot assignment: single, status display: yes, npn; master cable connection: Spring-cage connection 180°, shielding: No

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Innovative and time-saving assembly with insulation displacement connection
  • Flexible: distributor box with connector hood for on-site assembly

Key Commercial Data

Orderkey 1680856
Packing unit 1 pc
Catalog page Page 273 (C-2-2017)
GTIN 4017918170998
Weight per Piece (excluding packing) 195.700 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback