Sensor/actuator box - SACB-6/ 6-L-SC NPN - 1680746

The figure shows a version with 8 slots

Sensor/actuator box, connection method: M12 socket Plastic, number of slots: 6, number of positions: 4, coding: A - standard, slot assignment: single, status display: yes, npn; master cable connection: Spring-cage connection 180°, shielding: No

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Safety in the field, thanks to robust housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Flexible: distributor box with connector hood for on-site assembly

Key Commercial Data

Orderkey 1680746
Packing unit 1 pc
Catalog page Page 115 (PC-2009)
Weight per Piece (excluding packing) 119.600 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback