Protective covers - HC-B 10-SD-ML/FS - 1678295

Protective cover B10, with single locking latch, protective cover material: PA, height: 21.6 mm, seal: yes, With lanyard, diameter of retaining cord eyelet: 30 mm

Price:

Overview

Technical data

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1678295
Packing unit 1 pc
Catalog page Page 654 (C-2-2017)
GTIN 4017918151836
Weight per Piece (excluding packing) 57.070 g
Custom tariff number 85389099
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback