Sensor/actuator cable - SAC-3P-M12MS/1,5-PUR/M12FS B - 1668331

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, A-coded, on Socket straight M12, A-coded, PIN 2+4 bridged, cable length: 1.5 m

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable
  • Efficient integration of bridging functions directly in the connector

Key Commercial Data

Orderkey 1668331
Packing unit 1 pc
Catalog page Page 194 (C-2-2017)
GTIN 4017918137083
Weight per Piece (excluding packing) 57.700 g
Custom tariff number 85444290
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback