Network cable - VS-PN-CABLE-932-A/... - 1657342

PROFINET cable type A, CAT5e-SF/Q cable, 1 x 4 x 22 AWG, solid (1-wire), shielded, outer sheath: PVC, outside diameter 6.5 mm, RAL 6018 (yellow-green), by the meter:

Price:

Configuration

Overview

Technical data

Accessories

FAQs

Downloads

Logo

Key Commercial Data

Orderkey 1657342
Packing unit 1 pc
Catalog page Page 204 (PC-2007)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444980
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback