D-SUB sleeve housings - VS-15-T-20-1-S-A - 1655687

D-SUB sleeve housings, type: D-SUB 15, degree of protection: IP20, material: ABS, cable outlet: Angled, size of housing: 2, color: Bare metallic

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Key Commercial Data

Orderkey 1655687
Packing unit 1 pc
Catalog page Page 218 (C-2-2013)
GTIN 4046356029575
Weight per Piece (excluding packing) 13.600 g
Custom tariff number 85389099
Country of origin HU (Hungary)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback