D-SUB combination contact insert - VS-25-ST-DSUB-4P-5S - 1655386

D-SUB contact insert, shell size 3, with five signal contacts, with solder cup, straight, accommodation for four combined contacts, type of contact pin, fixing with a 3 mm hole, for panel mounting frame and sleeve housing VS-25-...

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

D-SUB power contact - VS-ST-SC-2,6 - 1655483

Power contact, for D-SUB combination inserts, screw connection, pin, straight, rated current 20 A, gold-plated

Price:
Save money: best price starts from {0} pieces!

VS-ST-KX-50-RG178 - 1655506

Price:
Save money: best price starts from {0} pieces!

VS-ST-KX-50-RG174 - 1655548

Price:
Save money: best price starts from {0} pieces!

D-SUB coaxial contact - VS-ST-KX-50-RG58 - 1655580

Coaxial contact, for D-SUB combination inserts, solder cup, socket, straight, for cable RG 58, gold-plated

Price:
Save money: best price starts from {0} pieces!

D-SUB coaxial contact - VS-ST-KX-75-RG179/187 - 1655629

Coaxial contact, for D-SUB combination inserts, solder cup, pin, straight, for cable RG 179/187, gold-plated

Price:
Save money: best price starts from {0} pieces!

D-SUB power contact - VS-ST-LK-3,6/22,4/2,6 - 1688243

Power contacts, for D-SUB combination inserts, pin, solder cup, straight, rated current 20 A, gold-plated

Price:
Save money: best price starts from {0} pieces!

D-SUB power contact - VS-ST-LK-3,6/22,4/4,6 - 1688269

Power contacts, for D-SUB combination inserts, pin, solder cup, straight, rated current 40 A, gold-plated

Price:
Save money: best price starts from {0} pieces!

D-SUB sleeve housings - CUC-DST-GPME-S/DSSC25 - 1419719

D-SUB sleeve housings, degree of protection: IP20, material: ABS, metal-plated, cable outlet: straight, housing size: 3, color: Bare metallic

Price:
Save money: best price starts from {0} pieces!

D-SUB sleeve housings - CUC-DST-GPME-A/DSSC25 - 1419721

D-SUB sleeve housings, degree of protection: IP20, material: ABS, metal-plated, cable outlet: angled, housing size: 3, color: Bare metallic

Price:
Save money: best price starts from {0} pieces!

D-SUB sleeve housings - CUC-DST-GZNI-S/DSSC25 - 1419727

D-SUB sleeve housings, degree of protection: IP20, material: Zinc die-cast, cable outlet: straight, housing size: 3, color: Bare metallic

Price:
Save money: best price starts from {0} pieces!

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback