D-SUB combination contact insert - VS-15-BU-DSUB-2P-5S-LH - 1655344

D-SUB combination contact insert, type: D-SUB 15, degree of protection: IP20, number of positions: 7, material: Steel, tin-plated, connection method: Wave soldering contacts, housing size: 2

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Drawings



Drilling diagram  

Drilling diagram
Drilling diagram

Dimensional drawing  

Dimensional drawing
D-SUB contact insert



Back to top

Mechanical characteristics

Connection method Wave soldering contacts
Overvoltage category III
Degree of pollution 2
Weight 12.72 g
Type D-SUB 15
Flammability rating according to UL 94 V0
Back to top

Ambient conditions

Ambient temperature (operation) -55 °C ... 130 °C
Back to top

Material data

Contact surface material Gold
Contact material Copper alloy
Contact carrier material PBT-GF
Housing material Steel, tin-plated
Width 21.6 mm
Height 17.6 mm
Length 39.52 mm
Mounting type Screw mounting
Back to top

Electrical characteristics

Number of positions 7
Rated current 5 A (at 20 °C (signal contacts))
Overvoltage category III
Degree of pollution 2
Rated voltage (III/3) 250 V
Test voltage 1200 V
Insulation resistance ≥ 5 GΩ
Insertion/withdrawal cycles ≥ 200
Back to top

Environmental Product Compliance

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Back to top

Classifications

ECLASS

ECLASS 10.0.1 27440205
ECLASS 11.0 27440223
ECLASS 4.0 27260700
ECLASS 4.1 27260700
ECLASS 5.0 27260700
ECLASS 5.1 27260700
ECLASS 6.0 27260700
ECLASS 7.0 27440302
ECLASS 9.0 27440205
Back to top

ETIM

ETIM 2.0 EC000438
ETIM 3.0 EC000438
ETIM 4.0 EC000438
ETIM 6.0 EC000438
Back to top

UNSPSC

UNSPSC 6.01 30211923
UNSPSC 7.0901 39121522
UNSPSC 11 39121522
UNSPSC 12.01 39121522
UNSPSC 13.2 39121522
UNSPSC 18.0 39121522
UNSPSC 19.0 39121522
UNSPSC 20.0 39121522
UNSPSC 21.0 39121522
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback