Installation cable - VS-CAT5-4X2X26 AWG/19-S - 1654730

CAT5e-S/UTP cable, 4 x 2 x 26 AWG, highly stranded (19-wire), shielded, outer sheath: Halogen-free PUR, outside diameter 7.7 mm, RAL 5021 (water blue), irradiated for welding applications, suitable for use with drag chain, by the meter

Price:

Configuration

Overview

Technical data

Accessories

FAQs

Downloads

Logo

Key Commercial Data

Orderkey 1654730
Packing unit 1 pc
Catalog page Page 177 (PC-2007)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback