Sensor/actuator connector - SACC-M12MS-4QO-0,34 - 1641714

Sensor/actuator connector, 4-position, Plug straight M12, A-coded, Insulation displacement connection, knurl material: Plastic, External cable diameter 3.5 mm ... 6 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Insulation displacement connection: innovative and time-saving assembly without stripping the single wire

Key Commercial Data

Orderkey 1641714
Packing unit 1 pc
Catalog page Page 18 (C-4-2015)
GTIN 4017918925161
Weight per Piece (excluding packing) 2.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback