Valve connectors - SACC-VQ-4CON-0,75-A-VER - 1640799

Sensor Actuator Plug, 4 position, valve connector type A, with QUICKON connection, mit power amplifier with zener diode, cross section from 0.34 to 0.75 sq mm, with one cable intake for round cables from 4 to 7 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 1640799
Packing unit 1 pc
Catalog page Page 64 (PC-2002)
GTIN 4017918180959
Weight per Piece (excluding packing) 35.200 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback