new

Set - EV-SET-T2AC-ADV-RCM2-32AC5MES - 1628081

TWIN charging technology set starter kit for easy assembly of a charging station, IEC 62196-2, IEC 61851-1, Mode 3, Case C, 22 kW, 32 A, 400 V AC, cable: 5 m

Price:

Overview

Technical data

FAQs

Downloads

Product Description

TWIN charging technology set with AC charging cable, with sample assembly and installation instructions for a charging station for E-Mobility (EVSE), including recommendations for further components required (charging contactor, safety equipment), for charging electric vehicles (EV) with alternating current (AC) via Type 2 Vehicle Inlets

Your advantages

  • Set of all Phoenix Contact charging technology products and terminal blocks with recommendations for further components required (charging contactor, safety equipment)
  • Convenient ordering, thanks to just one order number for the set, saving you the job of putting together matching components
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Safe use, thanks to verified instructions regarding compatible components
  • Stand-alone and simple setup of an AC charging station without additional development effort based on a wiring diagram
  • Flexible application options, thanks to comprehensive configuration options and various communication interfaces for the charging controller

Key Commercial Data

Orderkey 1628081
Packing unit 1
Catalog page Page 769 (C-2-2017)
GTIN 4055626379081
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback