Rear panel feed-through - SF-5EP1N8AC0A5 - 1627036

The figure shows the 8-pos. (4+3+PE) product version

Rear panel feed-through, straight, Screw locking, M23, number of positions: 5+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4xM3, shielded: Yes, cable diameter range: 5.5 mm... 8.5 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Consistent EMC protection for reliable connection solutions in the industrial environment
  • Crimping connection: vibration- and temperature-resistant assembly
  • Flexible use: reliably connect various cable diameters

Key Commercial Data

Orderkey 1627036
Packing unit 1
GTIN 4055626289762
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback