Connector in molded plastic on both sides - K-17-M17 M9/010-E01/M17 F8 - 1624784

Connector in molded plastic on both sides, length: 10 m, color of outer sheath: green

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Our standard: robust halogen-free PUR cable
  • Simple and safe: 100% electrically tested and assembled ready for use
  • Designs with pre-assembled cables on one or both sides
  • High flexibility: customer-specific assemblies and cable lengths can be supplied

Key Commercial Data

Orderkey 1624784
Packing unit 1 pc
Minimum order quantity 2 pc
Catalog page Page 202 (C-4-2015)
GTIN 4046356637299
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback