new

Cable connector - CA-1RP1N8AT008S - 1624087

The figure shows the 12-pos. product version

Cable connector, angled, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 16+2+PE, Type of contact: Pin, Crimp connection, Cable diameter: 10 mm ... 14.5 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Angled cable outlet for confined spaces
  • Can be adapted to various applications, thanks to adjustable cable outlet direction
  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable transmission of signals
  • Reduced connection time with SPEEDCON fast locking system
  • Crimping connection: vibration- and temperature-resistant assembly

Key Commercial Data

Orderkey 1624087
Packing unit 1
Catalog page Page 83 (C-2-2017)
GTIN 4055626230771

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback