AC charging cable - EV-GBM3C-3AC32A-8,4M6,0ESOG00 - 1623815

AC charging cable with Vehicle Connector, open cable end, with protective cap, GB/T, GB/T 20234.2, 32 A / 440 V (AC), design line D-Line, cable: 8.4 m, orange, straight, NOTE: Cable management may be required., mating face: gray, handle area: gray



Technical data




Product Description

AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via GB/T Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1623815
Packing unit 1
GTIN 4055626322957
Custom tariff number 85444290


586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback