Fuse plug - PV-C-M/F-PRO/F-1500/20-EU-SPR - 1623411

SUNCLIX fuse connector, in the version for 1500 V system voltage

Fuse connector for protecting modules and devices in photovoltaic systems, black, SUNCLIX pin connector pattern, 1500 V/20 A, IP68 (24 h/2 m)

Price:

Overview

Technical data

FAQs

Downloads

Product Description

SUNCLIX fuse connector for 1500 V system voltage, fuse-link nominal current of 20 A, EU version, version with spacer for better heat dissipation when bundling

Your advantages

  • One-piece design
  • Robust, easy-to-install fuse element for outdoor use
  • High-quality fuse-link
  • Degree of protection: IP68 (24 h/2 m)
  • 1500 V

Key Commercial Data

Orderkey 1623411
Packing unit 1 pc
Minimum order quantity 8 pc
GTIN 4055626141497
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85354000
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback