Coupler connector - SB-8ESSA8A9L34S - 1623346

Coupling connector, straight long, shielded: yes, SPEEDCON, M40, No. of pos.: 8+4+PE / 3+N+PE, Type of contact: Socket, Crimp connection, Cable diameter: 20.5 mm ... 26.5 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • All housing can be fitted with pin or socket contacts
  • A total of eight contacts are available for signal transmission
  • Mechanical coding for AC and DC reliably prevents incorrect connections
  • Safe use in the field, thanks to high degree of protection
  • Consistent EMC protection for reliable connection solutions in the industrial environment

Key Commercial Data

Orderkey 1623346
Packing unit 1 pc
Catalog page Page 127 (C-2-2017)
GTIN 4055626195063
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback