Device connector, front mounting - HC-26P1N8AWF00 - 1623269

Device connector, front mounting, straight, Screw locking, number of positions: 26, Axial O-ring, 4x Ø 3.2, shielded: Yes, flange dimensions: 30 mm x 30 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Key Commercial Data

Orderkey 1623269
Packing unit 1
GTIN 4055626272924
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback