DC charging cable - EV-T2M4CC-DC60A-2,5M16ESBK00 - 1623043

DC charging cable with vehicle connector, open cable end, CCS type 2, Combined Charging System, IEC 62196-3, 60 A / 1000 V (DC), Design line Standard, Cable: 2.5 m, black, straight, Mating face: black, Handle area: gray

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

DC charging cable with Vehicle Connector and open cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 2 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Integrated temperature sensors for monitoring the temperature at the power contacts
Logo

Key Commercial Data

Orderkey 1623043
Packing unit 1
GTIN 4055626083360
Custom tariff number 85444290

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback