Device connector, front mounting - RC-1RP1NRA6L00 - 1623037

Device connector for front wall, straight, shielded: yes, Screw locking, M23, No. of pos.: 16+2+PE, Type of contact: Pin, Crimp connection, Axial seal, Central fastening M20 x 1.5, can be positioned via a locking nut

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable transmission of signals
  • Crimping connection: vibration- and temperature-resistant assembly

Key Commercial Data

Orderkey 1623037
Packing unit 1
GTIN 4055626118734
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback