AC charging cable - EV-T2M3P-3AC32A-4,0M6,0ESBK00 - 1622677

AC charging cable with infrastructure plug, open cable end, with protective cap, Type 2, IEC 62196-2, Cable: 4 m, black, straight

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

AC charging cable with Infrastructure Plug and open cable end for charging electric vehicles (EV) with alternating current (AC), compatible with type 2 Infrastructure Socket Outlets at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1622677
Packing unit 1 pc
GTIN 4055626057736
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback