AC charging cable - EV-T2M3PC-3AC32A-4,0M6,0EHBK00 - 1622495

Mobile AC charging cable with vehicle connector and infrastructure plug, with protective cap, Type 2, IEC 62196-2, 32 A / 480 V (AC), design line D-Line, cable: 4 m, black, spiraled, connection profile: gray, handle area: gray

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

Mobile AC charging cable with Vehicle Connector and Infrastructure plug for charging electric vehicles (EV) with alternating current (AC), via type 2 Vehicle Inlets, compatible with type 2 Infrastructure Socket Outlets at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1622495
Packing unit 1
Catalog page Page 748 (C-2-2017)
GTIN 4055626044064
Custom tariff number 85444290

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback