Cable plug in molded plastic - K-8E-OE/2,0-H00/M23FK-C5-S - 1622230

Cable plug in molded plastic, length: 2 m, color of outer sheath: orange RAL 2003

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Transmission of signals, data, and power in just a single connector
  • CAT5 data interface for up to 100 Mbps
  • Customer-specific assemblies and cable lengths can be supplied
  • Simple and safe: 100% electrically tested and assembled ready for use
  • Designs with pre-assembled cables on one or both sides
  • Easy connection: angled design with configurable cable outlet direction

Key Commercial Data

Orderkey 1622230
Packing unit 1 pc
Minimum order quantity 2 pc
Catalog page Page 232 (C-2-2017)
GTIN 4055626069944
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback