Cable connector - RC-63S1N12T0R9 - 1621785

The figure shows the 12-pos. product version

Cable connector, angled, shielded: yes, Screw locking, M23, No. of pos.: 6+3, type of contact: Socket, Solder connection, cable diameter range: 7.5 mm ... 9.5 mm

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 1621785
Packing unit 1 pc
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback