DC charging cable - EV-T2M4CC-DC125A-4,0M50ESBK00 - 1621650

DC charging cable with vehicle connector, open cable end, CCS type 2, Combined Charging System, IEC 62196-3, 125 A / 1000 V (DC), design line Standard, cable: 4 m, black, straight, mating face: black, handle area: gray

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

DC charging cable with Vehicle Connector and open cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 2 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Integrated temperature sensors for monitoring the temperature at the power contacts
Logo

Key Commercial Data

Orderkey 1621650
Packing unit 1 pc
GTIN 4046356950527
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback