Device connector, front mounting - SH-8ESC58AAD00S - 1621563

Device connector for front wall, angled rotatable, shielded: yes, Screw locking, M23, No. of pos.: 4+4+4+PE / 3+N+PE, type of contact: Socket, Crimp connection, Axial O-ring, 4x Ø 3.2, flange dimensions: 26 mm x 26 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Easy connection, thanks to infinitely adjustable cable outlet direction up to 310°
  • Transmission of signals, data, and power in just a single connector
  • CAT5 data interface for up to 100 Mbps
  • Safe use in the field, thanks to high degree of protection
  • Consistent EMC protection for reliable connection solutions in the industrial environment

Key Commercial Data

Orderkey 1621563
Packing unit 1 pc
Catalog page Page 119 (C-2-2017)
GTIN 4046356937115
Weight per Piece (excluding packing) 140.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback