AC charging cable - EV-GBM3C-3AC32A-5,0M6,0ESOC00 - 1621476

Mobile AC charging cable with Vehicle Connector and Infrastructure Plug, GB/T, GB/T 20234.2-2015, 32 A / 440 V (AC), Design line D-Line, orange, straight, NOTE: Cable management may be required., Mating face: gray, Handle area: gray

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Description

Mobile AC charging cable with Vehicle Connector and Infrastructure Plug for charging electric vehicles with alternating current (AC), compatible with AC GB/T Vehicle-Inlets and AC GB/T Infrastructure Socket Outlets at charging stations

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1621476
Packing unit 1
GTIN 4046356934022
Custom tariff number 85444290

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback