Coupler connector - CA-000000090DN - 1621410

Coupling connector, straight, shielded: yes, for standard and SPEEDCON interlock, M23, cable diameter range: 3 mm ... 14.5 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 1621410
Packing unit 1 pc
GTIN 4046356919357
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback