Cable connector - SF-7ES1N8A8L10 - 1621053

Cable connector, straight long, Screw locking, M23, number of positions: 4+3+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 12 mm ... 15 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Consistent EMC protection for reliable connection solutions in the industrial environment
  • Crimping connection: vibration- and temperature-resistant assembly
  • Flexible use: reliably connect various cable diameters
  • Molded designs with pre-assembled cables on one or both sides

Key Commercial Data

Orderkey 1621053
Packing unit 1
GTIN 4046356890342
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback