Device connector, front mounting - CA-09P1N222S00 - 1619950

The figure shows the 6-pos. product version

Device connector for front wall, straight, shielded: yes, for standard and SPEEDCON interlock, M23, No. of pos.: 8+1, type of contact: Pin, Solder-in connection, Flat gasket, 4x Ø 3.2, flange dimensions: 25 mm x 25 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to high degree of protection
  • Consistent EMC protection for reliable transmission of signals
  • Easy device integration: solder-in contacts available in different lengths

Key Commercial Data

Orderkey 1619950
Packing unit 1 pc
Catalog page Page 330 (C-2-2013)
GTIN 4046356820325
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback