Device connector, front mounting - CA-16S1NC22S00 - 1619908

The figure shows the 12-pos. product version

Device connector for front wall, straight, shielded: yes, for standard and SPEEDCON interlock, M23, No. of pos.: 16, type of contact: Socket, Solder-in connection, Flat gasket, 4x Ø 3.2, flange dimensions: 25 mm x 25 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to high degree of protection
  • Consistent EMC protection for reliable transmission of signals
  • Easy device integration: solder-in contacts available in different lengths

Key Commercial Data

Orderkey 1619908
Packing unit 1
GTIN 4046356820592
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback