Device connector, front mounting - CA-07P1N8A6Y00 - 1619870

The figure shows the 6-pos. product version with solder contacts

Device connector for front wall, straight, shielded: yes, for standard and SPEEDCON interlock, M23, No. of pos.: 7, type of contact: Pin, Crimp connection, Axial seal, Central fastening M20 x 1.5

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable transmission of signals
  • Crimping connection: vibration- and temperature-resistant assembly
  • Application-specific wall mounting optionally with thread or anti-rotation protection and lock nut

Key Commercial Data

Orderkey 1619870
Packing unit 1 pc
Catalog page Page 88 (C-2-2017)
GTIN 4046356820967
Weight per Piece (excluding packing) 20.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback