Cable connector - CA-09S1N128007 - 1619716

The figure shows the 6-pos. product version

Cable connector, straight, shielded: yes, Screw locking, M23, No. of pos.: 8+1, type of contact: Socket, Solder connection, cable diameter range: 6 mm ... 10 mm

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to high degree of protection
  • Connector for flexible on-site assembly
  • Consistent EMC protection for reliable transmission of signals
  • Solder connection: proven connection technology for various litz wires

Key Commercial Data

Orderkey 1619716
Packing unit 1 pc
Catalog page Page 78 (C-2-2017)
GTIN 4046356822015
Weight per Piece (excluding packing) 100.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback